Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-PU-SCHZR-SCH-SA-A - PU Lubricating Gears, Helical Toothed, Axial Lube Port
Bill of material
68057420A
ARTNR
Product No.
68057420A
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
PU ivory coloured
MAT
Material
Spur gear: Open-cell PU foam, pre-oiled with adhesive
AUSF
Version
left hand 19° 31' 42''
M
Module
2.0
mm
Z
Number of teeth
17
B
b
20
mm
DA
da
40.1
mm
D
d
36.08
mm
L
l
63.9
mm
L1
l1
43.2
mm
L2
l2
32.5
mm
G1
g1
M6
mm
G2
g2
M10
mm
D3
d3
27
mm
SW
sw
15
mm
GEW
Weight
65
g
CTN
Customs tariff number
84799070
Download CAD models
Previews
3D
Dimension
2D