Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PU-SCHZR-SCH-SA-R - PU Lubricating Gears, Helical Toothed, Radial Lube Port
Bill of material
68057400R
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Spur gear: Open-cell PU foam, pre-oiled with adhesive
AUSF
Version
M
Module
mm
Z
Number of teeth
B
b
mm
DA
da
mm
D
d
mm
L
l
mm
L1
l1
30.7 mm
L2
l2
22.0 mm
G1
g1
M10x1 mm
G2
g2
M8 mm
D3
d3
mm
SW
sw
24 mm
GEW
Weight
g
CTN
Customs tariff number
84799070
Download CAD models
Previews
3D
Dimension
2D