Catalog navigation
CAD model selection
68056010
HELP_VARIABLE
Company
Mädler
Description
MAE-ZFP-SL - Hydraulic safety coupler safeLock
Bill of material
68056010
ARTNR
Product No.
68056010
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Hydraulic safety coupler safeLock, short, 32mm
MATK
Material Short description
Stahl
MAT
Material
Hardened tool steel
L
Length
32 mm
GEW
Weight
126 g
CTN
Customs tariff number
84671900
Download CAD models
No generation actions are associated with this part