Catalog navigation
CAD model selection
68056005
HELP_VARIABLE
Company
Mädler
Description
MAE-FP-KSTP - High pressure push type gun DIN 1282 A
Bill of material
68056005
ARTNR
Product No.
68056005
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
High pressure push type gun DIN 1282 A
MATK
Material Short description
Stahl
MAT
Material
Housing made of steel, black powder-coated
IH
Contents
40 ml
GEW
Weight
260 g
CTN
Customs tariff number
84671900
Download CAD models
No generation actions are associated with this part