Catalog navigation
CAD model selection
68056002
HELP_VARIABLE
Company
Mädler
Description
MAE-EFP-LS - One-hand grease gun with Lube-Shuttle ® System, Thread M10x1, High pressure rubber armored hose
Bill of material
68056002
ARTNR
Product No.
68056002
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
One-hand grease gun with Lube-Shuttle ® System, Thread M10x1, High pressure rubber armored hose
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing from steel, zinc-plated
D
56.1 mm
B
230 mm
L
304 mm
ASG
Connection thread
M10 x 1 mm
SCS
Lubrication hose
Ø13 x 300 mm
AD
Working pressure
200 bar
HD
Maximum pressure
300 bar
BD
Bursting pressure
1650 bar
FL
Conveying capacity per stroke
0.8 cm^3
GEW
Weight
1 kg
CTN
Customs tariff number
84671900
Download CAD models
No generation actions are associated with this part
Previews