Catalog navigation
CAD model selection
68051003
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PERMA-AKSCHR - perma Activator Screws
Bill of material
68051003
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
Glass fibre reinforced polyamide PA GF
TYP
Type
SCHM
Schmierstoffabgabezeit
FB
Colour
SAM0
Lubricant dispensing in months at 0°C
°C
SAM10
Lubricant dispensing in months at +10°C
°C
SAM20
Lubricant dispensing in months at +20°C
°C
SAM30
Lubricant dispensing in months at +30°C
°C
SAM40
Lubricant dispensing in months at +40°C
°C
GEW
Weight
5 g
CTN
Customs tariff number
84798997
Download CAD models
Previews
3D
Dimension
2D