Catalog navigation
CAD model selection
68021200
HELP_VARIABLE
Company
Mädler
Description
ERSATZGLAESER-ELO-UNI - Drip-Feed Oilers - Replacement glasses for ELO and UNI
Bill of material
68021200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Glass cylinder made from acryl
IH
Contents
ml
PUNI
matching to drip oiler UNI
PELO230
matching to drip oiler ELO 230V, 50Hz
PELO24
matching to drip oiler ELO 24V DC
B
mm
C
mm
L
mm
GEW
Weight
g
CTN
Zolltarifnummer
39172900
Download CAD models
Previews
3D
Dimension
2D