Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-M237.1-A-B-C-KST - Hinges M237.1, Polyamide
Bill of material
67700389
ARTNR
Product No.
67700389
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Plastic Polyamid (PA), glass fibre reinforced, black matt, Pin: Stainless steel 1.4305 (AISI 303), Threaded bolts: Steel zinc-plated
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
Type C: with 2 x 2 threaded bolts
L
l
40
mm
D1
d1
M5
mm
MA1
MA 1) - Tightening torque for thread d1
5
Nm
D2
d2
-
mm
MA2
MA 2) - Tightening torque for suitable screw in d2
-
Nm
D3
d3
4.0
mm
H1
h1
9.0
mm
H2
h2
5.0
mm
H3
h3
5.5
mm
H4
h4 ≈
11
mm
L3
l3
14.0
mm
L4
l4
12
mm
M
m ±0,20
25
mm
T
t
-
mm
FA
FA 3) - max. axial force
2000
N
FR
FR 4) - max. radial force at opening angle 90 °
1000
N
GEW
Weight
26
g
CTN
Customs tariff number
39263000
Download CAD models
Previews
3D
Dimension
2D