Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-M237.1-A-B-C-KST - Hinges M237.1, Polyamide
Bill of material
67700386
ARTNR
Product No.
67700386
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Plastic Polyamid (PA), glass fibre reinforced, black matt, Pin from stainless steel 1.4305 (AISI 303)
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
Type B: with 2 x 2 bores for cylindrical screw heads
L
l
40
mm
D1
d1
-
mm
MA1
MA 1) - Tightening torque for thread d1
-
Nm
D2
d2
5.5
mm
MA2
MA 2) - Tightening torque for suitable screw in d2
5
Nm
D3
d3
4.0
mm
H1
h1
9.0
mm
H2
h2
5.0
mm
H3
h3
5.5
mm
H4
h4 ≈
11
mm
L3
l3
14.0
mm
L4
l4
-
mm
M
m ±0,20
25
mm
T
t
1.7
mm
FA
FA 3) - max. axial force
1900
N
FR
FR 4) - max. radial force at opening angle 90 °
1000
N
GEW
Weight
15
g
CTN
Customs tariff number
39263000
Download CAD models
Previews
3D
Dimension
2D