Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-M237L-RF - Hinges M237L, with Extended Hinge-Wings, Stainless Steel
Bill of material
67700365
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4308 (CF-8), matt blasted, Pin from stainless steel 1.4571 (AISI 316 Ti)
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
L1
l1
mm
L2
l2
mm
D2
d2
mm
D3
d3
mm
H1
h1
mm
H2
h2
mm
H3
h3
mm
H4
h4 +0.5
mm
L3
l3
mm
L4
l4
mm
M1
m1
mm
M2
m2
mm
M3
m3
mm
M4
m4
mm
FA
FA 1) - max. axial force
N
FR
FR 2) - max. radial force at opening angle 90°
2000 N
GEW
Weight
g
DD1
d1
0 mm
LS1
Length of hinge individually - left
mm
LS2
Length of hinge individually - right
mm
BK
Wide head at the pivot point
mm
FK1
Cutting for head left wing
mm
FK2
Cutting for head right wing
mm
R
Radius head pivot point
mm
DS
Diameter counterbore
mm
BHS
Bore height to countersink
mm
TDS
Deep countersink ØDS
0.5
H5
Height overhang of support surface
mm
H6
Distance chamfer hinge
mm
H7
Distance chamfer head
mm
TYP
1 = 1A & 2A / 2 = 1C & 2C
1
TYP1
Wing type left - 1 = small / 2 = wide
TYP2
Type wing right
3
TN
Part number
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D