Catalog navigation
CAD model selection
67700323
HELP_VARIABLE
Company
Mädler
Description
MAE-M237-AL-A - Hinges M237, Material Aluminium anodized, Type A
Bill of material
67700323
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
MATK
Material Short description
Aluminium naturfarben
MAT
Material
Aluminium, anodized in natural colour, Pin from stainless steel 1.4571, AISI 316 Ti
AUSF
Version
Type A: with bores for countersunk screws DIN 7991
L
l
mm
D1
d1
- mm
D2
d2
mm
D3
d3
mm
H1
h1
mm
H2
h2
mm
H3
h3
mm
H4
h4 +0.5
mm
L3
l3
mm
L4
l4
- mm
M
m
mm
FA
FA 1) - max. axial force
N
FR
FR 2) - max. radial force at opening angle 90°
N
GEW
Weight
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D