Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-M237-ZD-A-C - Hinges M237, Zinc Die Cast, Type A and Type C
Bill of material
67700301
ARTNR
Product No.
67700301
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zinc die-cast black
MAT
Material
Zinc die cast (ZD), plastic coated, black RAL 9005, textured finish, Pin from stainless steel 1.4305 (AISI 303)
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
Type A: with bores for countersunk screws DIN 7991
L
l
30
mm
D1
d1
-
mm
D2
d2
4.3
mm
D3
d3
3
mm
H1
h1
7.5
mm
H2
h2
4
mm
H3
h3
4.5
mm
H4
h4 +0.5
8.5
mm
L3
l3
10.7
mm
L4
l4
0
mm
M
m
18
mm
FA
FA 1) - max. axial force
500
N
FR
FR 2) - max. radial force at opening angle 90°
750
N
GEW
Weight
19
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D