Catalog navigation
CAD model selection
67700281
HELP_VARIABLE
Company
MÄDLER
Description
MAE-M233-KST-FKT - Hinges M233, Plastic, with Adjustable Friction
Bill of material
67700281
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
MATK
Material Short description
Plastic black
MAT
Material
Body: Polyacetal (POM), black RAL 9005, semi-matt, Pin: Polycarbonate (PC), Adjusting screw / nut: Stainless steel 1.4305 (AISI 303)
L1
l1
mm
L2
l2
mm
D1
d1
mm
MA1
MA 1) - Tightening torque for suitable screw in d1
Nm
D2
d2
mm
H1
h1
mm
H2
h2
mm
H3
h3
mm
L3
l3
mm
M1
m1 ±0,25
mm
M2
m2 ±0,25
mm
MMAX
max. Friction torque
Nm
FA
FA 2) - max. axial force
N
FR
FR 3) - max. radial force at 90 ° opening angle
1500 N
GEW
Weight
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D