Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-M138-SW-SI - Hinges M138, for mounting in a visual field
Bill of material
67700221
ARTNR
Product No.
67700221
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zinc die-cast black
MAT
Material
Zinc die-cast, plastic-coated, matt textured finish, black RAL 9005
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
Black
L1
l1
40
mm
L2
l2
42
mm
D1
d1
M5
mm
D2
d2* - PIN diameter
6
mm
H1
h1
14
mm
H2
h2
8
mm
L3
l3
34
mm
L4
l4
12
mm
L5
l5
18
mm
M
m
25
mm
T
t
5.0
mm
FA
FA 1) - max. axial force
1000
N
FR
FR 2) - max. radial force at opening angle 90°
4000
N
GEW
Weight
70
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D