Catalog navigation
CAD model selection
67700103
HELP_VARIABLE
Company
Mädler
Description
MAE-M127-JB - Hinges M127, Zinc Die Cast, Adjustable
Bill of material
67700103
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zink-Druckguss schwarz
MAT
Material
: Zinc die cast, plastic coated black, textured finish, Pin made from stainless steel 1.4305 (AISI 303)
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
L1
l1
76 mm
L2
l2
60 mm
D1
d1
6.5 mm
D2
d2
8 mm
H1
h1≈
15 mm
H2
h2
8 mm
H3
h3
8.5 mm
L3
l3
30 mm
M1
m1
42 mm
M2
m2
34 mm
S
s
12 mm
FA
FA 1) - max. axial force
1150 N
FR
FR 2) - max. radial force at opening angle 90°
2000 N
GEW
Weight
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D