Catalog navigation
CAD model selection
67508301
HELP_VARIABLE
Company
Mädler
Description
MAE-527.1-UFN - Handwheels 527.1 with Peripheral Grooves
Bill of material
67508301
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Wheel body: Plastic Thermoplast (PA) reinforced, black, gloss finish, Hub: Steel, black oxide finish
D1
d1
mm
D2
d2 - H7
mm
D3
d3
mm
D6
d6
mm
D7
d7
mm
B1
b1
mm
L1
l1
mm
L2
l2 -0.5
mm
L3
l3
mm
T
t
mm
TB
Temperature resistant
up to +120°C °C
GEW
Weight
g
CTN
Customs tariff number
84879090
DD6
d6
mm
TT
t
1.5 mm
Download CAD models
Previews
3D
Dimension
2D