Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN950-RF-VM-B/A-B/G - Handwheels Stainless Steel, Solid Version, similar to DIN 950
Bill of material
67099812
ARTNR
Product No.
67099812
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Wheel body: Cast stainless steel 1.4401 (AISI 316), rim turned and polished, Handle: Stainless steel 1.4404 (AISI 316 L)
AUSF
Version
B/G: With fixed handle
D1
d1
125
mm
D2
d2 - H9
12
mm
D3
d3
27.0
mm
B1
b1
15.8
mm
L1
l1
35.5
mm
L2
l2
18
mm
GD
Handle-Ø
20
mm
GL
Handle length l
62
mm
AZS
No. of spokes
3 Stück
GEW
Weight
770
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D