Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-HR-3223-AL-ZYLG - Handwheels with Retractable Handle 3223
Bill of material
67052001
ARTNR
Product No.
67052001
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Wheel body: Aluminium gravity die-cast, hub machined, rim turned
AUSF
Version
N/G: with keyway to DIN 6885-1
D1
d1
200
mm
D2
d2 - H7
18
mm
D3
d3
42
mm
B1
b1
25.0
mm
C
c
7.5
mm
L1
l1
52.5
mm
L2
l2
24
mm
GD
Handle-Ø
25
mm
GL
Handle length l
85
mm
GEW
Weight
978
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D