Catalog navigation
CAD model selection
66691035
HELP_VARIABLE
Company
Mädler
Description
MAE-KTB-SS-ST - Lifting Pins, Self Locking
Bill of material
66691035
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl phosphatiert
MAT
Material
Steel, manganese-phosphate treated, Press bolt made from Aluminium
D1
Ø-d1
mm
L1
l1 +1
mm
D2
Ø-d2
mm
D3
Ø-d3
mm
D4
Ø-d4 min.
mm
L2
l2
mm
L3
l3
mm
L4
l4
mm
L5
l5
27 mm
L6
l6
30 mm
L7
l7
49 mm
L8
l8
mm
XMIN
x min.
1.5 mm
XMAX
x max.
mm
AB
Ø-Locating bore - H11
mm
F1
F1* - for a 5-fold safety
kN
F2
F2* - for a 5-fold safety
kN
F3
F3* - for a 5-fold safety
kN
GEW
Weight
g
CTN
Customs tariff number
84669360
Download CAD models
Previews
3D
Dimension
2D