Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-RR-FA - Locking bolt, with screw-on flange, 4 locking positions (4 x 90°)
Bill of material
66667904
ARTNR
Product No.
66667904
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zink-Druckguss rot
MAT
Material
Zinc die-cast, plastic-coated
AUSF
Execution
mit Anschraubflansch
FARBE
COLOUR
rot, RAL 3000, strukturmatt
D
d
17 mm
R
55
mm
B
b
10 mm
L1
5.5 mm
L2
16.5 mm
L3
21.5 mm
L4
11 mm
GEW
Weight
83
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D