Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-RR-FA - Locking bolt, with screw-on flange, 4 locking positions (4 x 90°)
Bill of material
66667901
ARTNR
Product No.
66667901
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zink-Druckguss orange
MAT
Material
Zinc die-cast, plastic-coated
AUSF
Execution
mit Anschraubflansch
FARBE
COLOUR
orange, RAL 2004, strukturmatt
D
d
17 mm
R
40
mm
B
b
10 mm
L1
5.5 mm
L2
16.5 mm
L3
21.5 mm
L4
11 mm
GEW
Weight
77
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D