Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-VKH-AUSF-K - Adjustable Clamping Levers K with External Thread, Disengaged by Pulling
Bill of material
66578515
ARTNR
Product No.
66578515
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zinc die-cast black
MAT
Material
Handle: Zinc die-cast, plastic coated, black RAL 9005, texture finish, Screw with shaft: Stainless steel 1.4305 (AISI 303)
AUSF
Version
K: with External Thread
L1
l1
30
mm
D3
d3
M5 x 14
mm
D4
d4
13.0
mm
D5
d5
8.7
mm
H1
h1
35.0
mm
H2
h2
15
mm
H3
h3
33.0
mm
GEW
Weight
0
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D