Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN98-AL-D1-E - Revolving Handles DIN 98 AL, Aluminium
Bill of material
66332500
ARTNR
Product No.
66332500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Grip body: Aluminium polished, Spindle: Steel, zinc-plated
AUSF
Version
Version E - with threaded spindle and Allen screw
D1
d1
25
mm
D3
d3
M10
mm
D4
d4 - h13
16
mm
D5
d5
21
mm
L1
l1
75
mm
L2
l2
14
mm
L3
l3
8.0
mm
L4
l4
6.5
mm
SW
s
5
mm
GEW
Weight
85
g
CTN
Customs tariff number
84879090
Download CAD models
Previews