Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN98-KST-D1-E - Revolving Handles DIN 98 TH, Plastic
Bill of material
66322000
ARTNR
Product No.
66322000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
Grip body: Plastic Thermoplast (Polyamide), black, matt finish, Spindle: Steel, zinc-plated
AUSF
Version
Version E - with threaded spindle and Allen screw
D1
d1
20
mm
D3
d3
M8
mm
D4
d4 - h13
13
mm
D5
d5
18
mm
L1
l1
61
mm
L2
l2
13
mm
L3
l3
6.0
mm
L4
l4
6.0
mm
SW
s
4
mm
GEW
Weight
45
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D