Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-726.1-AUSF2-A-B-S - Control Knobs 726.1, Version 2
Bill of material
66070542
ARTNR
Product No.
66070542
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium black
MAT
Material
Knob: Aluminium, black anodised finish; Knob cover: plastic disk, light-grey; Collet/hexagon nut: brass
AUSF
Version
Version 2: with collet (bore d3)
FORM
Type
Form A: mit Makierungspfeil, weiß, eingraviert in Laserpräzision
D1
d1
42
mm
D2
d2 - H8
10
mm
D3
d3
10
mm
D4
d4
32
mm
D5
d5
30
mm
D6
d6
M5
mm
D7
d7
40
mm
H1
h1
34
mm
H2
h2
28
mm
H3
h3
4.0
mm
H4
h4
11
mm
L
l
16
mm
T
t
20
mm
GEW
Weight
112
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D