Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-726.1-AUSF1-A-B-S - Control Knobs 726.1, Version 1
Bill of material
66070227
ARTNR
Product No.
66070227
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium black
MAT
Material
Knob: Aluminium, black anodised finish; Knob cover: plastic disk, light-grey; Hexagon Socket Set Screw: DIN 916, Stainless steel
AUSF
Version
Version 1: with set screw (bore d2)
FORM
Type
Type B: neutral, without arrow or grading
D1
d1
27
mm
D2
d2 - H8
6
mm
D3
d3
6
mm
D4
d4
20
mm
D5
d5
18
mm
D6
d6
M4
mm
D7
d7
25
mm
H1
h1
26
mm
H2
h2
20
mm
H3
h3
4.3
mm
H4
h4
9
mm
L
l
14.0
mm
T
t
14
mm
GEW
Weight
32
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D