Catalog navigation
CAD model selection
65599303
HELP_VARIABLE
Company
Mädler
Description
MAE-GF-344.5_RF - Articulated Levelling Feets 344.5 Plastic with Stainless Steel Bolt
Bill of material
65599303
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
* Static Load - see Catalog side
MATK
Material Short description
Edelstahl
MAT
Material
Base: Plastic (polyamide), glass-fibre
AUSF
Version
Type N: without nut, without rubber pad, bolt stainless steel
D1
d1
mm
D2
d2
mm
L1
l1
mm
L2
l2
mm
L3
l3
24 mm
SW
sw
mm
DK
Ball-Ø
mm
BEL
static loading capacity
N
GEW
Weight
kg
D3
d3
mm
M
m
mm
E
mm
TYP
Type
CTN
Customs tariff number
84879090
DKM
mm
Download CAD models
Previews
3D
Dimension
2D