Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN 6372-VORTSTECKSCHEIBEN - Sliding discs similar to DIN 6372
Bill of material
65520222
ARTNR
Product No.
65520222
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel black oxide finish
MAT
Material
Steel black oxide finish, case hardened
SCHR
Screw DIN 923
M6
mm
B
b
6.2
mm
D1
d1
22
mm
D2
d2
16
mm
S
s -0.2
6
mm
T
t
0.8
mm
GEW
Weight
13
g
CTN
Customs tariff number
73182900 mm
Download CAD models
Previews
3D
Dimension
2D