Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN 6371-SCHWENKSCHEIBEN - Captive C-Washers DIN 6371
Bill of material
65520182
ARTNR
Product No.
65520182
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Disc: steel, black oxide finish, case-hardened; Screw: DIN 923 - strength class 5.8, steel, black oxide finish
SCHR
Screw DIN 923
M8x16
mm
B
b
25.5
mm
D1
d1
82
mm
D2
v
11
mm
D3
d3
24
mm
L1
l1
40.6
mm
L2
l2
32
mm
L3
l3
62.0
mm
L4
l4
40
mm
S
s -0,2
15.8
mm
GEW
Weight
430
g
CTN
Customs tariff number
73182200
Download CAD models
Previews