Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN 6371-SCHWENKSCHEIBEN - Captive C-Washers DIN 6371
Bill of material
65520168
ARTNR
Product No.
65520168
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Disc: steel, black oxide finish, case-hardened; Screw: DIN 923 - strength class 5.8, steel, black oxide finish
SCHR
Screw DIN 923
M8x12
mm
B
b
17.5
mm
D1
d1
68
mm
D2
v
11
mm
D3
d3
16
mm
L1
l1
33.6
mm
L2
l2
25
mm
L3
l3
50.0
mm
L4
l4
33
mm
S
s -0,2
11.8
mm
GEW
Weight
229
g
CTN
Customs tariff number
73182200
Download CAD models
Previews
3D
Dimension
2D