Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-FDS-BWGL-KU-IS-VS - Spring Plungers with moving Ball and Internal Hexagon, Strong Spring Tension
Bill of material
65499908VB
ARTNR
Product No.
65499908VB
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Body: Stainless steel, Ball: Stainless steel, hardened, Bearing: made from Plastic, Spring: Stainless steel, strong spring tension
AUSF
Version
Stainless
D1
d1
M8
mm
D2
d2
3.5
mm
L
l
18
mm
S
s
0.95
mm
SE
s - Adjustable
mm
SW
4.0
mm
FKA
Spring Tension* - Initial / Statistical average
23.0
N
FKE
Spring Tension* - End / Statistical average
40.0
N
GEW
Weight
5.0
g
CTN
Customs tariff number
73181900
Download CAD models
Previews
3D
Dimension
2D