Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-FDS-GN-GP - Spring Plungers, Smooth with Collar, Stainless
Bill of material
65478403
ARTNR
Product No.
65478403
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Blue plastic
MAT
Material
Body: Plastic POM, Ball and spring: Stainless steel
AUSF
Version
Type GP
D1
d1 +0.08
3
mm
D2
d2
2.38
mm
D3
d3
3.5
mm
L1
l1
4.0
mm
L2
l2
0.60
mm
S
s
0.55
mm
FKA
Spring Tension* - Initial / Statistical average
1.7
N
FKE
Spring Tension* - End / Statistical average
3.5
N
GEW
Weight
0.09
g
CTN
Customs tariff number
73181900
Download CAD models
Previews
3D
Dimension
2D