Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN580-RINGSCHR-STVZ - Lifting Eye Bolts DIN 580 (Ring Bolts), Steel C15E zinc-plated, forged version
Bill of material
65458120
ARTNR
Product No.
65458120
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel C15E, zinc-plated
AUSF
Version
Lifting Eye Bolts DIN 580 (Ring Bolts), Steel zinc-plated, forged, with CE marking
D1
d1
M20
mm
D2
d2
40
mm
D3
d3
72
mm
D4
d4
40
mm
E
e
14
mm
H
h
71
mm
K
k
16
mm
L
l
30.0
mm
M
m
19
mm
F1
F1 max.* - With a 6-fold safety
1200
kg
F2
F2 max.* - With a 6-fold safety
860
kg
F3
F3 max.* - With a 6-fold safety
600
kg
GEW
Weight
0.45
kg
CTN
Customs tariff number
73181300
Download CAD models
Previews
3D
Dimension
2D