Catalog navigation
CAD model selection
65430611
HELP_VARIABLE
Company
Mädler
Description
MAE-KURO-MINI-306 - Mini Ball Transfer Units 306 with Plain Bearing, Screw-In-Version, Material black oxided finish
Bill of material
65430611
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW1
Note 1
With plain bearing and Screw-In-Version
HW2
Note 2
* Up to 20°C. At higher temperatures, the load rating decreases linearly. At 90°C, it is reduced to 60%.
MATK
Material Short description
Stahl brüniert
MAT
Material
Housing: Steel, black oxide finish, Ball cup: Plastic, Ball: Steel 100Cr6, hardened
AUSF
Version
306
DW
dw - Size
mm
T05
Load Rating* - at 0,5 m/s
N
T15
Load Rating* - at 1,5 m/s
N
D
mm
H
mm
S
s ≈
mm
SW
sw
mm
TA
Tightening torque
Nm
GEW
Weight
g
CTN
Customs tariff number
84313900
Download CAD models
Previews
3D
Dimension
2D