Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plated and stainless steel
Bill of material
65399665
ARTNR
Product No.
65399665
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
AUSF
Version
Locknut DIN 981
TYP
Type
KM 10
D1
d1
M50 x 1,5
mm
D2
d2
70
mm
D3
d3 min.
61.0
mm
B
11
mm
B1
b
6
mm
T
t
2.0
mm
X
x
0.04
mm
GEW
Weight
148
g
Download CAD models
Previews
3D
Dimension
2D