Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plated and stainless steel
Bill of material
65399630
ARTNR
Product No.
65399630
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
AUSF
Version
Locknut DIN 981
TYP
Type
KM 0
D1
d1
M10 x 0,75
mm
D2
d2
18
mm
D3
d3 min.
13.5
mm
B
4
mm
B1
b
3
mm
T
t
2.0
mm
X
x
0.04
mm
GEW
Weight
4
g
Download CAD models
Previews
3D
Dimension
2D