Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN1480-SP-SCHLOSS-BLATTSCHR-STVZ - Turnbuckles DIN 1480, with 2 Eyes
Bill of material
65388420
ARTNR
Product No.
65388420
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel S235, galvanic zinc-plated
G
Thread
M20
LMIN
L min. ≈
486
mm
LMAX
L max. ≈
618
mm
D
d
17.0
mm
L1
l1
200
mm
L2
l2
240
mm
L3
l3 ≈
98.0
mm
M1
m1
34
mm
N
n
105
mm
O
o
26
mm
P
p
44
mm
T
t
9.0
mm
GEW
Weight
1840
g
CTN
Customs tariff number
73269094
Download CAD models
Previews
3D
Dimension
2D