Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN1480-SP-SCHLOSS-BLATTSCHR-STVZ - Turnbuckles DIN 1480, with 2 Eyes
Bill of material
65388408
ARTNR
Product No.
65388408
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel S235, galvanic zinc-plated
G
Thread
M8
LMIN
L min. ≈
254
mm
LMAX
L max. ≈
331
mm
D
d
9.0
mm
L1
l1
110
mm
L2
l2
127
mm
L3
l3 ≈
40.0
mm
M1
m1
15
mm
N
n
65
mm
O
o
11
mm
P
p
20
mm
T
t
3.5
mm
GEW
Weight
170
g
CTN
Customs tariff number
73269094
Download CAD models
Previews
3D
Dimension
2D