Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Material steel, steel zinc-plated and stainless steelq
Bill of material
65364001
ARTNR
Product No.
65364001
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel, strength min. 350 N/mm²
AUSF
Version
Lockwashers DIN 5406 for securing locknuts DIN 981.
TYP
Type
MB 4
PD
matching Nut typ
KM 4
D1
d1
20
mm
D2
d2
36
mm
D3
d3
26.0
mm
E
e
4
mm
F
f
18.5
mm
B1
b1
4
mm
S
s
1.00
mm
GEW
Weight
4
g
CTN
Customs tariff number
73182100
Download CAD models
Previews
3D
Dimension
2D