Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-WM-MAM-STBR - Precision Locknuts MAM, with axial Clamping
Bill of material
65359250
ARTNR
Product No.
65359250
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel black oxide finish
MAT
Material
Tempered steel, black oxided finish
TYP
Type
MAM 50
D1
d1
M50X1,5
mm
D2
d2
75
mm
D3
d3
68
mm
B
25
mm
BH11
b - H11
6
mm
TMIN
tmin.
8
mm
L
l
8
mm
N
n
6
mm
S
M6
mm
TAS
TAS - 1) Fastening torque of locking screw
5
Nm
FB
FB - 2) Breaking load in axial direction
450
kN
TL
TL - 3) Breakaway torque of the nut, with screws tightened with torque TAS and nut fastened with torque TA1
280
Nm
TA
TA1 - 4) Fastening torque of the nut, as a reference, to provide the specification of the breakaway torque
85
Nm
J
J - 5) Mass moment of intertia
4,3
kgcm²
GEW
Weight
398
g
CTN
Customs tariff number
73181660
Download CAD models
Previews