Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-WM-MAM-STBR - Precision Locknuts MAM, with axial Clamping
Bill of material
65359220
ARTNR
Product No.
65359220
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel black oxide finish
MAT
Material
Tempered steel, black oxided finish
TYP
Type
MAM 20
D1
d1
M20X1
mm
D2
d2
38
mm
D3
d3
31
mm
B
18
mm
BH11
b - H11
4
mm
TMIN
tmin.
6
mm
L
l
5
mm
N
n
4
mm
S
M6
mm
TAS
TAS - 1) Fastening torque of locking screw
5
Nm
FB
FB - 2) Breaking load in axial direction
145
kN
TL
TL - 3) Breakaway torque of the nut, with screws tightened with torque TAS and nut fastened with torque TA1
45
Nm
TA
TA1 - 4) Fastening torque of the nut, as a reference, to provide the specification of the breakaway torque
18
Nm
J
J - 5) Mass moment of intertia
0,23
kgcm²
GEW
Weight
88
g
CTN
Customs tariff number
73181660
Download CAD models
Previews