Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-NUTMUTTER-MZM - Precision Locknuts MZM with Locking Pins
Bill of material
65359050
ARTNR
Product No.
65359050
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Body of the nut from tempered steel
HW
Note
-
TYP
Type
MZM 50
D1
d1
M50 x 1,5
mm
D2
d2
70
mm
D3
d3 min.
64
mm
B
14
mm
BB
b
6
mm
T
t
2.5
mm
S
M6
mm
TAS
T AS 1) - Fastening torque of locking screw
5
Nm
X
x
0.005 mm
FA
FA - permissible Axial Load
205
kN
GEW
Weight
194.0
g
CTN
Customs tariff number
73181660
Download CAD models
Previews
3D
Dimension
2D