Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN70852-NUTMU-STBL - Locknuts DIN 70852, Material steel
Bill of material
65352500
ARTNR
Product No.
65352500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel bright, hardness class 17 H
HW
Note
Recommend tolerance for the shaft thread: 6g DIN ISO 965.
AUSF
Version
Locknut DIN 70852
D1
d1
M75 x 1,5
mm
D2
d2 - h12
95
mm
D3
d3
86
mm
B
B - h11
10
mm
BB
b
11.0
mm
TMIN
t min.
4.3
mm
X
x
0.05
mm
ANZ
Number of slots
6
GEW
Weight
169
g
CTN
Customs tariff number
73181699
Download CAD models
Previews