Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN70852-NUTMU-STBL - Locknuts DIN 70852, Material steel
Bill of material
65351600
ARTNR
Product No.
65351600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel bright, hardness class 17 H
HW
Note
Recommend tolerance for the shaft thread: 6g DIN ISO 965.
AUSF
Version
Locknut DIN 70852
D1
d1
M42 x 1,5
mm
D2
d2 - h12
60
mm
D3
d3
52
mm
B
B - h11
8
mm
BB
b
8.0
mm
TMIN
t min.
3.8
mm
X
x
0.04
mm
ANZ
Number of slots
4
GEW
Weight
75
g
CTN
Customs tariff number
73181699
Download CAD models
Previews
3D
Dimension
2D