Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainless
Bill of material
65316332A2
ARTNR
Product No.
65316332A2
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless Steel A2
NG
Nominal size - Size of the mounting hole
6.3
L
Length l
32
mm
D1
d1 max.
5.9
mm
A
a min.
2.00
mm
B
b ≈
12.6
mm
C
c max.
11.8
mm
EFS
Fitting to screw size
27 - 39
EFB
suitable for bolts
23 - 29
GEW
Weight
0.97000
kg/100
CTN
Customs tariff number
73182400
Download CAD models
Previews