Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainless
Bill of material
65315045A2
ARTNR
Product No.
65315045A2
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless Steel A2
NG
Nominal size - Size of the mounting hole
5.0
L
Length l
45
mm
D1
d1 max.
4.6
mm
A
a min.
2.00
mm
B
b ≈
10.0
mm
C
c max.
9.2
mm
EFS
Fitting to screw size
20 - 27
EFB
suitable for bolts
17 - 23
GEW
Weight
0.83000
kg/100
CTN
Customs tariff number
73182400
Download CAD models
Previews