Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainless
Bill of material
65313220A2
ARTNR
Product No.
65313220A2
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless Steel A2
NG
Nominal size - Size of the mounting hole
3.2
L
Length l
20
mm
D1
d1 max.
2.9
mm
A
a min.
1.60
mm
B
b ≈
6.4
mm
C
c max.
5.8
mm
EFS
Fitting to screw size
11 - 14
EFB
suitable for bolts
9 - 12
GEW
Weight
0.15000
kg/100
CTN
Customs tariff number
73182400
Download CAD models
Previews
3D
Dimension
2D