Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainless
Bill of material
65311210A2
ARTNR
Product No.
65311210A2
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless Steel A2
NG
Nominal size - Size of the mounting hole
1.2
L
Length l
10
mm
D1
d1 max.
1.0
mm
A
a min.
1.25
mm
B
b ≈
3.0
mm
C
c max.
2.0
mm
EFS
Fitting to screw size
4,5 - 5,5
EFB
suitable for bolts
4,0 - 5,0
GEW
Weight
0.01000
kg/100
CTN
Customs tariff number
73182400
Download CAD models
Previews