Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
VORLEGESCHEIBE-STBR - Countersunk Washers, Steel black oxide finish
Bill of material
65310028
ARTNR
Product No.
65310028
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel black oxide finish
MAT
Material
Steel, turned, black oxide finish
SCHR
for screw size
M5
mm
D1
d1
5.3
mm
D2
d2
28
mm
D3
d3
10.3
mm
S
s
3.5
mm
GEW
Weight
13.3
g
CTN
Customs tariff number
73182200
Download CAD models
Previews
3D
Dimension
2D