Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-NM-KMMR-KLSCHR-RF - Locknuts KMMR, Single-Splitted, with Clamp Screw, Stainless steel
Bill of material
65299415K
ARTNR
Product No.
65299415K
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Nut body: Stainless Steel 1.4301 (AISI 304), Screw: DIN 912 - A2-70, stainless
TYP
Type
KMM5a
D1
d1
M28x1,5
mm
D2
d2
50
mm
D3
d3
43
mm
R
52.2
mm
H
h
13.5
mm
B
b
7
mm
T
t
3.0
mm
Z
z
0.5 mm
SCHR
Screw DIN 912
M5 x 18
GEW
Weight
126
g
CTN
Customs tariff number
73181639
Download CAD models
Previews
3D
Dimension
2D